??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30MF-GSC15B-BV02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30MF-GSC15B-BV02
VERF
Availability
Available
BC
Order code
BES008R
TC
Artikelbezeichnung
BES M30MF-GSC15B-BV02
PX
Product view
41245_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
2-Draht
BFORM
Style
M30x1.5
W
Gewicht
0.165 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 42.5 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 15 mm, Switching output = polarized normally open (NO), Switching frequency = 400 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PA 12, Connection = Cable, 2.00 m, PVC, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.